Loading...

Dual Head Bollard (Free-Standing) Level 2 Networked Public Charging Station

Dual Head Bollard Charging Station

DISCONTINUED

Evr-Green 4000 Level 2 Public Use Charging Station, Dual Head, Bollard (Free-Standing) Body, 18 ft. Charging Cable, OCPP 1.6 compliant. Click here to activate your station.

  • For use with any SAE J1772™ compatible electric vehicle
  • ChargePoint Network Services let you control access, set pricing, display advertising, monitor station status, and generate usage reports
  • Composed of one CPHU2 dual head unit, one CPMBX bollard (free-standing) body, one CPCAP-B bollard cap, and one CPCBX cable management assembly. Concrete mounting kit CPCMK sold separately

 

Add additional years of Cloud Services
Making operating and customizing your stations simple
Upgrade your protection with Assure Warranty
Covering everything needed to keep your stations up and running

Evr-Green 4000 stations require an active account with a ChargePoint Network

Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers.

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • Electrical Specifications

    Amperage : 30 A

    Breaker : 40 A dual pole (non-GFCI type)

    Circuit : 40 A Dedicated Circuit

    Output : 7.2 kW (240 VAC @ 30 A) or 3.8 kW (240 VAC @ 16 A) x2

    Voltage : 208/240 VAC

    Wiring : 5-wire (L1, L1, L2, L2, Earth)

  • Environmental Specifications

    EMC Compatibility : Compliance with FCC Part 15 Class A

    Operating Humidity : Up to 85% @ +50°C (122°F) non-condensing

    Operating Temperature : -40 °F to 122 °F

    Surge Protection : 6 kV @ 3000 A

    Terminal Block : 221°F (105°C)

  • Material Specifications

    Enclosure Rating : NEMA Type 3R per UL 50E

  • Mechanical Specifications

    Application : Commercial,Public Use

    Cable Length : 18 ft. (5.5 meters)

    Card Reader : ISO 15693, 14443, NFC

    Charge Connector Cord : SAE J1772™

    Device Type : Charger

    Feature : Overhead Cable Management System, Ground Fault Detection, Open Safety Ground Detection, Plug-Out Detection, 5.7” full color UV protected LCD Display

  • Standards and Certifications

    Applicable Standards : UL listed for USA and cUL certified for Canada; complies with UL 2594, UL 2231-1, UL 2231-2, and NEC Article 625

  • Warranty

    Warranty : 1-Year Limited

Features & Benefits

Evr-Green 4000 Level 2 Public Charging Stations are ideal for workplace, commercial, and outdoor public charging. These chargers feature ChargePoint Network Services, letting you control access, set pricing, display advertising, monitor station status, and generate usage reports while providing 24/7/365 call center support to drivers so you don’t have to.

  • Self-retracting cord is always off the ground when not in use
  • LCD display provides animated charging instructions readable in daylight with automatic brightness control
  • Gateway design removes the need for distance restrictions between chargers
  • Real-time energy measurement communicated through the cloud
  • Power Management allows both ports to share a single 40 A circuit (Power Share)
  • Shipped with one SIM card

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications